IESNA:LM-63-2002
[TEST]P947570
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19396
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2667.1 2868.2 3084.2 3301.1 3467.5 3569.3 3631.2 3666 3704.4 3748.9
3806.2 3884 3988.9 4112.7 4263.2 4516.5 4899.3 5406.9 6033.8 6817.7
7845.3 9024.8 10280.6 11422.8 12113.1 11762.5 11061 10120.9 8991.5 7645.7
5943.2 4246.3 2779.2 1615.5 710.8 220 0
2667.1 2879.1 3122.1 3363 3540.5 3648.5 3699.6 3712.2 3720.5 3727.8
3739.7 3765.1 3811.5 3869.9 3966 4166.9 4519.1 5029.7 5694.9 6488.1
7438 8531.7 9793.4 11157.5 12525.1 12888.4 12117.7 11126 10084.7 8900.1
7241.5 5458.3 3798.9 2312.6 1080.8 344.4 0
2667.1 2890 3160.2 3424.7 3613.6 3727.6 3767.8 3758.3 3736.6 3706.7
3673.2 3646 3634.3 3627.1 3668.9 3817.3 4138.8 4652.4 5355.9 6158.3
7030.9 8038.7 9306.3 10892.1 12937.3 14014.3 13174.4 12131 11177.9 10154.7
8539.9 6670.4 4818.4 3009.8 1450.7 468.7 0
2667.1 2905.5 3197.9 3480.3 3678.8 3786.6 3804.8 3759 3688 3606
3520.3 3443.5 3385 3345.1 3374.9 3550.2 3940.2 4538 5305.5 6148.1
7032.7 7988.9 9111.9 10502.3 12453.2 13959.8 13383.5 12229 11221.7 10186.2
8656.5 6837.2 5025.8 3241.4 1647.8 578.7 0
2667.1 2920.9 3235.6 3535.8 3744 3845.3 3841.8 3759.7 3639.4 3505.3
3367.4 3241.1 3135.7 3063 3081.1 3283 3741.5 4423.6 5254.9 6137.8
7034.4 7938.9 8917.5 10112.5 11969.1 13905.1 13592.5 12327 11265.7 10217.6
8773 7004 5233.1 3473.1 1844.8 688.6 0
2667.1 2930.1 3256.1 3569.3 3783.5 3874 3842.9 3718.2 3547.9 3370.7
3203.9 3059.9 2946.9 2885.6 2957.9 3275 3881.8 4729.4 5744.8 6844.6
7945.3 9027 10128.5 11335.2 13126.2 14965.1 14939.5 13730.5 12520.8 11199.6
9537 7584.8 5671.8 3775 2092.9 812.6 0
2667.1 2939.4 3276.6 3602.8 3822.8 3902.6 3843.9 3676.8 3456.4 3236.2
3040.5 2878.8 2758.2 2708.3 2834.8 3267.1 4022 5035.2 6234.9 7551.2
8856.1 10115 11339.3 12558 14283.3 16025.2 16286.7 15134 13775.9 12181.6
10301 8165.6 6110.2 4076.9 2340.8 936.7 0
2667.1 2944 3289 3620.9 3840.4 3912.2 3833.6 3638.8 3389.8 3152.8
2952.9 2792.6 2678.3 2645.5 2820.1 3334 4184.7 5331.2 6721.2 8263.3
9796 11277.8 12725.6 14128.1 15964.4 17624.7 17837.7 16691.6 15116.3 13185.5
11007.7 8666.8 6373.4 4186.7 2403.2 942 0
2667.1 2948.6 3301.5 3638.9 3857.9 3921.9 3823.4 3600.7 3323.2 3069.5
2865.5 2706.5 2598.3 2582.7 2805.5 3400.9 4347.4 5627.1 7207.7 8975.2
10735.8 12440.6 14111.9 15698.2 17645.5 19224 19388.5 18249.2 16456.6 14189.3
11714.4 9168.1 6636.6 4296.5 2465.5 947.2 0
2667.1 2946.5 3310.9 3647.6 3864.6 3922.9 3811.3 3573.9 3282.2 3024.3
2822.7 2666.1 2560.7 2555.6 2803.2 3435.7 4428.5 5800.9 7502.9 9393.2
11304 13121.7 14921.9 16702.7 18731.2 20227.5 20242.9 18918.5 16828.6 14227
11525.1 8842.6 6113.1 3885 2135.9 795.2 0
2667.1 2948.6 3301.5 3638.9 3857.9 3921.9 3823.4 3600.7 3323.2 3069.5
2865.5 2706.5 2598.3 2582.7 2805.5 3400.9 4347.4 5627.1 7207.7 8975.2
10735.8 12440.6 14111.9 15698.2 17645.5 19224 19388.5 18249.2 16456.6 14189.3
11714.4 9168.1 6636.6 4296.5 2465.5 947.2 0
2667.1 2944 3289 3620.9 3840.4 3912.2 3833.6 3638.8 3389.8 3152.8
2952.9 2792.6 2678.3 2645.5 2820.1 3334 4184.7 5331.2 6721.2 8263.3
9796 11277.8 12725.6 14128.1 15964.4 17624.7 17837.7 16691.6 15116.3 13185.5
11007.7 8666.8 6373.4 4186.7 2403.2 942 0
2667.1 2939.4 3276.6 3602.8 3822.8 3902.6 3843.9 3676.8 3456.4 3236.2
3040.5 2878.8 2758.2 2708.3 2834.8 3267.1 4022 5035.2 6234.9 7551.2
8856.1 10115 11339.3 12558 14283.3 16025.2 16286.7 15134 13775.9 12181.6
10301 8165.6 6110.2 4076.9 2340.8 936.7 0
2667.1 2930.1 3256.1 3569.3 3783.5 3874 3842.9 3718.2 3547.9 3370.7
3203.9 3059.9 2946.9 2885.6 2957.9 3275 3881.8 4729.4 5744.8 6844.6
7945.3 9027 10128.5 11335.2 13126.2 14965.1 14939.5 13730.5 12520.8 11199.6
9537 7584.8 5671.8 3775 2092.9 812.6 0
2667.1 2920.9 3235.6 3535.8 3744 3845.3 3841.8 3759.7 3639.4 3505.3
3367.4 3241.1 3135.7 3063 3081.1 3283 3741.5 4423.6 5254.9 6137.8
7034.4 7938.9 8917.5 10112.5 11969.1 13905.1 13592.5 12327 11265.7 10217.6
8773 7004 5233.1 3473.1 1844.8 688.6 0
2667.1 2905.5 3197.9 3480.3 3678.8 3786.6 3804.8 3759 3688 3606
3520.3 3443.5 3385 3345.1 3374.9 3550.2 3940.2 4538 5305.5 6148.1
7032.7 7988.9 9111.9 10502.3 12453.2 13959.8 13383.5 12229 11221.7 10186.2
8656.5 6837.2 5025.8 3241.4 1647.8 578.7 0
2667.1 2890 3160.2 3424.7 3613.6 3727.6 3767.8 3758.3 3736.6 3706.7
3673.2 3646 3634.3 3627.1 3668.9 3817.3 4138.8 4652.4 5355.9 6158.3
7030.9 8038.7 9306.3 10892.1 12937.3 14014.3 13174.4 12131 11177.9 10154.7
8539.9 6670.4 4818.4 3009.8 1450.7 468.7 0
2667.1 2879.1 3122.1 3363 3540.5 3648.5 3699.6 3712.2 3720.5 3727.8
3739.7 3765.1 3811.5 3869.9 3966 4166.9 4519.1 5029.7 5694.9 6488.1
7438 8531.7 9793.4 11157.5 12525.1 12888.4 12117.7 11126 10084.7 8900.1
7241.5 5458.3 3798.9 2312.6 1080.8 344.4 0
2667.1 2868.2 3084.2 3301.1 3467.5 3569.3 3631.2 3666 3704.4 3748.9
3806.2 3884 3988.9 4112.7 4263.2 4516.5 4899.3 5406.9 6033.8 6817.7
7845.3 9024.8 10280.6 11422.8 12113.1 11762.5 11061 10120.9 8991.5 7645.7
5943.2 4246.3 2779.2 1615.5 710.8 220 0
2667.1 2846.2 3035.6 3220.9 3366 3457.8 3515 3548.2 3582 3623.8
3683.6 3767.1 3875.9 4000.9 4156.1 4380 4700.3 5119.7 5646.4 6272.5
7023.3 7812 8511.2 9006.8 9130.6 8609.2 7871.4 6993.4 6035.3 4996.7
3806.1 2663.9 1716.3 993.4 446.8 146.4 0
2667.1 2824.2 2986.9 3140.8 3264.6 3346.5 3398.9 3430.4 3459.5 3498.7
3561.1 3650.1 3763 3889.1 4049 4243.4 4501.3 4832.5 5259 5727.2
6201.3 6599.2 6742 6590.8 6148.1 5455.8 4681.8 3865.8 3079.1 2347.8
1669 1081.6 653.5 371.3 183 72.7 0
2667.1 2800.8 2938.4 3066.7 3166.7 3235.5 3278.5 3299.1 3315.2 3336.9
3376.2 3437.6 3517.1 3600.1 3694.7 3800.6 3935.1 4111 4342.5 4589.2
4818 4966.6 4933.9 4703.4 4274.4 3694.5 3102.7 2523 1986.5 1518.7
1102.3 746.9 481.2 296 158.2 65.6 0
2667.1 2777.4 2890 2992.6 3068.8 3124.6 3158.2 3167.8 3170.9 3175
3191.1 3224.9 3271.2 3311.1 3340.3 3357.7 3368.7 3389.5 3426 3451.1
3434.7 3333.9 3125.6 2816 2400.8 1933.1 1523.7 1180.2 894 689.6
535.5 412.2 309.1 220.9 133.6 58.5 0
2667.1 2753.9 2841.2 2920.4 2981.2 3021.2 3039.1 3029.6 3003.4 2971.3
2939.6 2918.4 2908.4 2896.2 2873 2833.4 2778.9 2722.6 2670.3 2627.1
2580 2500.5 2368.7 2182.8 1941.5 1652.7 1392.8 1143.1 904.6 721.6
564.5 432 317.3 222.3 132.8 57.8 0
2667.1 2730.4 2792.5 2848.3 2893.5 2917.9 2920.1 2891.5 2836 2767.6
2688.1 2611.9 2545.5 2481.1 2405.9 2309.1 2189.2 2055.9 1914.7 1803.1
1725.3 1667.2 1611.7 1549.5 1482.2 1372.2 1261.9 1105.8 915.2 753.8
593.6 451.9 325.5 223.9 132 57.1 0
2667.1 2707.9 2746.9 2784.7 2818.4 2832.8 2821.7 2773 2689.2 2590.9
2481.1 2380.7 2296.7 2224.4 2153.2 2069.5 1969.6 1859.4 1742.3 1649.7
1588.2 1547.7 1518.3 1483.5 1430.3 1337.8 1245.6 1114.9 957.3 813.5
660.5 516.8 380.5 264.5 161.7 69.2 0
2667.1 2685.3 2701.4 2721.2 2743.1 2747.8 2723.2 2654.6 2542.5 2414.1
2274.1 2149.5 2047.9 1967.6 1900.6 1829.9 1750.1 1662.9 1570 1496.3
1451.1 1428.2 1424.9 1417.5 1378.4 1303.4 1229.4 1124 999.4 873.2
727.5 581.8 435.5 305 191.4 81.4 0
2667.1 2663.5 2658.4 2662.5 2670.7 2671.7 2639 2555.6 2427.1 2282.8
2139.5 2026.9 1945.1 1884.7 1831.5 1769.5 1695.3 1612.4 1518.8 1430.3
1364.3 1328.4 1332 1335.6 1324.3 1296.7 1230.2 1121.7 999.4 883.2
773.7 658.1 526.6 382.8 249.2 105.4 0
2667.1 2639.3 2615.9 2607.6 2611.6 2616.8 2595 2528.4 2420 2296.8
2177.4 2073 1981.2 1900.8 1824.8 1745.2 1658 1565.4 1473.3 1391.1
1318.7 1264.8 1236.1 1218.9 1202.8 1183.9 1144.2 1073.4 983.5 883.4
769.8 656 526.3 387.1 254.8 112.6 0
2667.1 2619.6 2578.9 2558.2 2559.7 2574.2 2574.6 2535.9 2454.8 2348.3
2236.8 2130.3 2026.6 1927.7 1832.2 1737 1639.5 1540.8 1449.3 1371
1300.9 1247.2 1208.3 1178.4 1150.3 1118.2 1074.4 1015.3 942.2 855.1
748 638.5 511.6 379.9 247.2 109.5 0
2667.1 2600.1 2541.7 2509 2507.7 2531.8 2554.3 2543.3 2489.5 2399.8
2296.1 2187.6 2072.3 1954.6 1839.7 1728.8 1620.9 1516.2 1425.5 1351
1283.2 1229.7 1180.6 1137.9 1097.7 1052.6 1004.5 957.1 900.8 826.7
726.1 621 496.9 372.7 239.5 106.4 0
2667.1 2582.4 2510.6 2468.1 2466.7 2504.6 2558 2587.9 2567 2488.2
2375.6 2253 2126.5 1997.9 1872.7 1752.6 1638 1530.2 1437.1 1362
1300.4 1255.6 1217.3 1177.4 1132.3 1074.6 1013 954.5 891.6 813.2
713.2 607.9 485.9 365 230.8 104.8 0
2667.1 2564.8 2479.6 2427.1 2425.8 2477.6 2561.7 2632.5 2644.6 2576.8
2455.3 2318.3 2180.8 2041.3 1905.7 1776.2 1655.1 1544.2 1449 1373
1317.7 1281.4 1253.9 1216.9 1166.9 1096.6 1021.4 951.8 882.4 799.8
700.2 594.8 474.9 357.2 222.1 103.2 0
2667.1 2549.3 2452.2 2392.6 2388.6 2448.3 2554.1 2656.3 2694.2 2641.4
2518.8 2369.3 2223 2081.8 1945.8 1816.2 1693.8 1580.8 1483.8 1407
1349.8 1310.8 1285.7 1254.1 1209.7 1146.5 1074.8 1001.1 925.8 834
725.6 615.5 492.1 355.8 214.7 102.9 0
2667.1 2533.9 2424.8 2358 2351.4 2419.2 2546.6 2679.9 2743.9 2706
2582.4 2420.3 2265.4 2122.4 1986 1856.3 1732.5 1617.6 1518.6 1441
1381.9 1340.2 1317.4 1291.4 1252.5 1196.4 1128.4 1050.6 969.2 868.1
751 636.1 509.2 354.3 207.2 102.5 0
2667.1 2518.3 2399.9 2327.5 2317.1 2383.7 2515.7 2655 2732.4 2713
2606.1 2446.7 2286.9 2146.3 2014.7 1891.7 1773.2 1661.6 1564.2 1486.1
1422.2 1377.8 1350.3 1323.9 1285.6 1231.7 1162.1 1082.6 996.8 893.1
773.6 655.5 525.5 348.6 191.4 90.5 0
2667.1 2502.9 2374.9 2297.1 2282.8 2348.3 2484.9 2630.3 2720.8 2719.8
2629.8 2473.2 2308.4 2170.2 2043.3 1927.2 1814.1 1705.6 1609.9 1531.1
1462.5 1415.4 1383.2 1356.6 1318.7 1267 1195.9 1114.5 1024.5 918
796.2 675 541.9 342.9 175.5 78.3 0
2667.1 2490.9 2355.8 2274.3 2255.6 2313.5 2435.4 2564.7 2645.8 2648.2
2571 2431.3 2276.6 2141 2022.4 1917.5 1816.4 1717.4 1626.8 1550.5
1487.5 1445 1414.5 1388.2 1350.4 1296.1 1221.5 1136.6 1044.4 937.6
814.1 693.7 556.1 373.2 203.9 90.2 0
2667.1 2478.8 2336.5 2251.6 2228.3 2278.7 2385.9 2499.1 2570.9 2576.5
2512.4 2389.6 2244.6 2111.6 2001.7 1907.9 1818.7 1729.1 1643.7 1570
1512.5 1474.6 1445.9 1419.7 1382.2 1325.2 1247.1 1158.8 1064.4 957.1
831.9 712.3 570.3 403.4 232.3 102.1 0
2667.1 2469.1 2323.1 2235.6 2210.5 2255.7 2350.9 2447.5 2507.7 2511.4
2454.4 2344.6 2212.5 2085.9 1977.9 1886.1 1800.2 1713.5 1629.5 1560.2
1511.8 1479.9 1453.3 1427.2 1390.4 1333 1255.2 1166.6 1072 966.1
841.3 721.1 581.9 423.3 256.9 112.1 0
2667.1 2459.4 2309.7 2219.7 2192.4 2232.7 2315.9 2395.9 2444.5 2446.3
2396.7 2299.7 2180.2 2060.2 1954.3 1864.2 1781.6 1697.9 1615.5 1550.3
1511.4 1485.2 1460.7 1434.7 1398.5 1340.9 1263.1 1174.4 1079.5 975.1
850.7 729.9 593.6 443.2 281.4 122 0
2667.1 2451.8 2300.2 2208.7 2182.1 2221.1 2299.8 2372.2 2414.1 2414.2
2368.9 2281.1 2170.6 2054 1944.8 1846.9 1756.4 1666.7 1579.8 1518.6
1486.1 1464.6 1442.7 1416.5 1380.7 1324.9 1247.7 1160.2 1068 965.5
846 723.4 590.7 441.9 279.4 119.5 0
2667.1 2444.2 2290.7 2197.9 2171.8 2209.6 2283.8 2348.3 2383.6 2382.1
2341.1 2262.3 2161 2047.7 1935.3 1829.7 1731.5 1635.5 1544.2 1486.9
1460.7 1443.9 1424.6 1398.2 1363 1308.8 1232.2 1146.1 1056.4 955.9
841.3 716.6 588 440.6 277.4 116.9 0
2667.1 2437.2 2283.4 2191.3 2166.2 2204.9 2277.7 2340.5 2373.9 2371.3
2331 2257.7 2161 2048.5 1933.3 1820.6 1714.5 1610.8 1515.2 1460.1
1435.9 1421.7 1405.2 1379 1343.2 1287.9 1212 1127.2 1038.4 938.7
826.8 702.1 568.4 424.1 264.5 110.3 0
2667.1 2430.2 2276.2 2184.9 2160.7 2200.2 2271.6 2332.7 2364.2 2360.6
2321 2253.1 2161 2049.5 1931.3 1811.5 1697.7 1586.1 1486.3 1433.3
1411.1 1399.6 1385.8 1359.7 1323.3 1267 1191.8 1108.4 1020.4 921.6
812.4 687.6 548.8 407.5 251.6 103.6 0
2667.1 2421.5 2269 2180 2158.5 2199.4 2271 2331.4 2361.1 2356
2315 2251.6 2162.6 2051 1930.2 1806.4 1687.7 1570 1467.6 1415.4
1393.9 1383.7 1371.4 1344.8 1308 1248.6 1175.9 1094.1 1004 905.8
797.3 675.5 526.1 393 238.5 97.2 0
2667.1 2430.2 2276.2 2184.9 2160.7 2200.2 2271.6 2332.7 2364.2 2360.6
2321 2253.1 2161 2049.5 1931.3 1811.5 1697.7 1586.1 1486.3 1433.3
1411.1 1399.6 1385.8 1359.7 1323.3 1267 1191.8 1108.4 1020.4 921.6
812.4 687.6 548.8 407.5 251.6 103.6 0
2667.1 2437.2 2283.4 2191.3 2166.2 2204.9 2277.7 2340.5 2373.9 2371.3
2331 2257.7 2161 2048.5 1933.3 1820.6 1714.5 1610.8 1515.2 1460.1
1435.9 1421.7 1405.2 1379 1343.2 1287.9 1212 1127.2 1038.4 938.7
826.8 702.1 568.4 424.1 264.5 110.3 0
2667.1 2444.2 2290.7 2197.9 2171.8 2209.6 2283.8 2348.3 2383.6 2382.1
2341.1 2262.3 2161 2047.7 1935.3 1829.7 1731.5 1635.5 1544.2 1486.9
1460.7 1443.9 1424.6 1398.2 1363 1308.8 1232.2 1146.1 1056.4 955.9
841.3 716.6 588 440.6 277.4 116.9 0
2667.1 2451.8 2300.2 2208.7 2182.1 2221.1 2299.8 2372.2 2414.1 2414.2
2368.9 2281.1 2170.6 2054 1944.8 1846.9 1756.4 1666.7 1579.8 1518.6
1486.1 1464.6 1442.7 1416.5 1380.7 1324.9 1247.7 1160.2 1068 965.5
846 723.4 590.7 441.9 279.4 119.5 0
2667.1 2459.4 2309.7 2219.7 2192.4 2232.7 2315.9 2395.9 2444.5 2446.3
2396.7 2299.7 2180.2 2060.2 1954.3 1864.2 1781.6 1697.9 1615.5 1550.3
1511.4 1485.2 1460.7 1434.7 1398.5 1340.9 1263.1 1174.4 1079.5 975.1
850.7 729.9 593.6 443.2 281.4 122 0
2667.1 2469.1 2323.1 2235.6 2210.5 2255.7 2350.9 2447.5 2507.7 2511.4
2454.4 2344.6 2212.5 2085.9 1977.9 1886.1 1800.2 1713.5 1629.5 1560.2
1511.8 1479.9 1453.3 1427.2 1390.4 1333 1255.2 1166.6 1072 966.1
841.3 721.1 581.9 423.3 256.9 112.1 0
2667.1 2478.8 2336.5 2251.6 2228.3 2278.7 2385.9 2499.1 2570.9 2576.5
2512.4 2389.6 2244.6 2111.6 2001.7 1907.9 1818.7 1729.1 1643.7 1570
1512.5 1474.6 1445.9 1419.7 1382.2 1325.2 1247.1 1158.8 1064.4 957.1
831.9 712.3 570.3 403.4 232.3 102.1 0
2667.1 2490.9 2355.8 2274.3 2255.6 2313.5 2435.4 2564.7 2645.8 2648.2
2571 2431.3 2276.6 2141 2022.4 1917.5 1816.4 1717.4 1626.8 1550.5
1487.5 1445 1414.5 1388.2 1350.4 1296.1 1221.5 1136.6 1044.4 937.6
814.1 693.7 556.1 373.2 203.9 90.2 0
2667.1 2502.9 2374.9 2297.1 2282.8 2348.3 2484.9 2630.3 2720.8 2719.8
2629.8 2473.2 2308.4 2170.2 2043.3 1927.2 1814.1 1705.6 1609.9 1531.1
1462.5 1415.4 1383.2 1356.6 1318.7 1267 1195.9 1114.5 1024.5 918
796.2 675 541.9 342.9 175.5 78.3 0
2667.1 2518.3 2399.9 2327.5 2317.1 2383.7 2515.7 2655 2732.4 2713
2606.1 2446.7 2286.9 2146.3 2014.7 1891.7 1773.2 1661.6 1564.2 1486.1
1422.2 1377.8 1350.3 1323.9 1285.6 1231.7 1162.1 1082.6 996.8 893.1
773.6 655.5 525.5 348.6 191.4 90.5 0
2667.1 2533.9 2424.8 2358 2351.4 2419.2 2546.6 2679.9 2743.9 2706
2582.4 2420.3 2265.4 2122.4 1986 1856.3 1732.5 1617.6 1518.6 1441
1381.9 1340.2 1317.4 1291.4 1252.5 1196.4 1128.4 1050.6 969.2 868.1
751 636.1 509.2 354.3 207.2 102.5 0
2667.1 2549.3 2452.2 2392.6 2388.6 2448.3 2554.1 2656.3 2694.2 2641.4
2518.8 2369.3 2223 2081.8 1945.8 1816.2 1693.8 1580.8 1483.8 1407
1349.8 1310.8 1285.7 1254.1 1209.7 1146.5 1074.8 1001.1 925.8 834
725.6 615.5 492.1 355.8 214.7 102.9 0
2667.1 2564.8 2479.6 2427.1 2425.8 2477.6 2561.7 2632.5 2644.6 2576.8
2455.3 2318.3 2180.8 2041.3 1905.7 1776.2 1655.1 1544.2 1449 1373
1317.7 1281.4 1253.9 1216.9 1166.9 1096.6 1021.4 951.8 882.4 799.8
700.2 594.8 474.9 357.2 222.1 103.2 0
2667.1 2582.4 2510.6 2468.1 2466.7 2504.6 2558 2587.9 2567 2488.2
2375.6 2253 2126.5 1997.9 1872.7 1752.6 1638 1530.2 1437.1 1362
1300.4 1255.6 1217.3 1177.4 1132.3 1074.6 1013 954.5 891.6 813.2
713.2 607.9 485.9 365 230.8 104.8 0
2667.1 2600.1 2541.7 2509 2507.7 2531.8 2554.3 2543.3 2489.5 2399.8
2296.1 2187.6 2072.3 1954.6 1839.7 1728.8 1620.9 1516.2 1425.5 1351
1283.2 1229.7 1180.6 1137.9 1097.7 1052.6 1004.5 957.1 900.8 826.7
726.1 621 496.9 372.7 239.5 106.4 0
2667.1 2619.6 2578.9 2558.2 2559.7 2574.2 2574.6 2535.9 2454.8 2348.3
2236.8 2130.3 2026.6 1927.7 1832.2 1737 1639.5 1540.8 1449.3 1371
1300.9 1247.2 1208.3 1178.4 1150.3 1118.2 1074.4 1015.3 942.2 855.1
748 638.5 511.6 379.9 247.2 109.5 0
2667.1 2639.3 2615.9 2607.6 2611.6 2616.8 2595 2528.4 2420 2296.8
2177.4 2073 1981.2 1900.8 1824.8 1745.2 1658 1565.4 1473.3 1391.1
1318.7 1264.8 1236.1 1218.9 1202.8 1183.9 1144.2 1073.4 983.5 883.4
769.8 656 526.3 387.1 254.8 112.6 0
2667.1 2663.5 2658.4 2662.5 2670.7 2671.7 2639 2555.6 2427.1 2282.8
2139.5 2026.9 1945.1 1884.7 1831.5 1769.5 1695.3 1612.4 1518.8 1430.3
1364.3 1328.4 1332 1335.6 1324.3 1296.7 1230.2 1121.7 999.4 883.2
773.7 658.1 526.6 382.8 249.2 105.4 0
2667.1 2685.3 2701.4 2721.2 2743.1 2747.8 2723.2 2654.6 2542.5 2414.1
2274.1 2149.5 2047.9 1967.6 1900.6 1829.9 1750.1 1662.9 1570 1496.3
1451.1 1428.2 1424.9 1417.5 1378.4 1303.4 1229.4 1124 999.4 873.2
727.5 581.8 435.5 305 191.4 81.4 0
2667.1 2707.9 2746.9 2784.7 2818.4 2832.8 2821.7 2773 2689.2 2590.9
2481.1 2380.7 2296.7 2224.4 2153.2 2069.5 1969.6 1859.4 1742.3 1649.7
1588.2 1547.7 1518.3 1483.5 1430.3 1337.8 1245.6 1114.9 957.3 813.5
660.5 516.8 380.5 264.5 161.7 69.2 0
2667.1 2730.4 2792.5 2848.3 2893.5 2917.9 2920.1 2891.5 2836 2767.6
2688.1 2611.9 2545.5 2481.1 2405.9 2309.1 2189.2 2055.9 1914.7 1803.1
1725.3 1667.2 1611.7 1549.5 1482.2 1372.2 1261.9 1105.8 915.2 753.8
593.6 451.9 325.5 223.9 132 57.1 0
2667.1 2753.9 2841.2 2920.4 2981.2 3021.2 3039.1 3029.6 3003.4 2971.3
2939.6 2918.4 2908.4 2896.2 2873 2833.4 2778.9 2722.6 2670.3 2627.1
2580 2500.5 2368.7 2182.8 1941.5 1652.7 1392.8 1143.1 904.6 721.6
564.5 432 317.3 222.3 132.8 57.8 0
2667.1 2777.4 2890 2992.6 3068.8 3124.6 3158.2 3167.8 3170.9 3175
3191.1 3224.9 3271.2 3311.1 3340.3 3357.7 3368.7 3389.5 3426 3451.1
3434.7 3333.9 3125.6 2816 2400.8 1933.1 1523.7 1180.2 894 689.6
535.5 412.2 309.1 220.9 133.6 58.5 0
2667.1 2800.8 2938.4 3066.7 3166.7 3235.5 3278.5 3299.1 3315.2 3336.9
3376.2 3437.6 3517.1 3600.1 3694.7 3800.6 3935.1 4111 4342.5 4589.2
4818 4966.6 4933.9 4703.4 4274.4 3694.5 3102.7 2523 1986.5 1518.7
1102.3 746.9 481.2 296 158.2 65.6 0
2667.1 2824.2 2986.9 3140.8 3264.6 3346.5 3398.9 3430.4 3459.5 3498.7
3561.1 3650.1 3763 3889.1 4049 4243.4 4501.3 4832.5 5259 5727.2
6201.3 6599.2 6742 6590.8 6148.1 5455.8 4681.8 3865.8 3079.1 2347.8
1669 1081.6 653.5 371.3 183 72.7 0
2667.1 2846.2 3035.6 3220.9 3366 3457.8 3515 3548.2 3582 3623.8
3683.6 3767.1 3875.9 4000.9 4156.1 4380 4700.3 5119.7 5646.4 6272.5
7023.3 7812 8511.2 9006.8 9130.6 8609.2 7871.4 6993.4 6035.3 4996.7
3806.1 2663.9 1716.3 993.4 446.8 146.4 0
2667.1 2868.2 3084.2 3301.1 3467.5 3569.3 3631.2 3666 3704.4 3748.9
3806.2 3884 3988.9 4112.7 4263.2 4516.5 4899.3 5406.9 6033.8 6817.7
7845.3 9024.8 10280.6 11422.8 12113.1 11762.5 11061 10120.9 8991.5 7645.7
5943.2 4246.3 2779.2 1615.5 710.8 220 0
